SCLS924A May 2023 – November 2023 SN74LV1T125-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LV1T125-Q1 is a single buffer gate with 3-state outputs and integrated voltage translation. This buffer performs the Boolean function Y = A in positive logic. The outputs can be placed into a Hi-Z state by applying a High on the OE pin. The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.