SCLS924A May 2023 – November 2023 SN74LV1T125-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VCC | Supply voltage | 1.6 | 5.5 | V | |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
VIH | High-level input voltage | VCC = 1.65 V to 2 V | 1.1 | V | |
VCC = 2.25 V to 2.75 V | 1.28 | V | |||
VCC = 3 V to 3.6 V | 1.45 | V | |||
VCC = 4.5 V to 5.5 V | 2.00 | V | |||
VIL | Low-Level input voltage | VCC = 1.65 V to 2 V | 0.50 | V | |
VCC = 2.25 V to 2.75 V | 0.65 | V | |||
VCC = 3 V to 3.6 V | 0.75 | V | |||
VCC = 4.5 V to 5.5 V | 0.85 | V | |||
IO | Output current | VCC = 1.6 V to 2 V | ±3 | mA | |
VCC = 2.25 V to 2.75 V | ±7 | mA | |||
VCC = 3.3 V to 5.0 V | ±15 | mA | |||
Δt/Δv | Input transition rise or fall rate | VCC = 1.6 V to 5.0 V | 20 | ns/V | |
TA | Operating free-air temperature | -40 | 125 | C |