SCLS924A May 2023 – November 2023 SN74LV1T125-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
TPD | A | Y | CL = 15 pF | 8.8 | 12.7 | 1 | 10.4 | 14.9 | nS | |
CL = 50 pF | 10.8 | 15.7 | 1 | 12.7 | 18.3 | |||||
TDIS | OE | Y | CL = 15 pF | 10.2 | 12.7 | 1 | 11.3 | 14.3 | nS | |
CL = 50 pF | 17 | 19.5 | 1 | 18.4 | 21.2 | |||||
TEN | OE | Y | CL = 15 pF | 8.2 | 11.9 | 1 | 9.7 | 14 | nS | |
CL = 50 pF | 10.3 | 15.1 | 1 | 12.1 | 18.5 |