SCLS924A May 2023 – November 2023 SN74LV1T125-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
TPD | A | Y | CL = 15 pF | 6.3 | 7.9 | 1 | 7.4 | 9.5 | nS | |
CL = 50 pF | 7.4 | 9.6 | 1 | 8.9 | 11.5 | |||||
TDIS | OE | Y | CL = 15 pF | 7.2 | 8.3 | 1 | 8.1 | 9.6 | nS | |
CL = 50 pF | 11.8 | 12.9 | 1 | 12.7 | 14.3 | |||||
TEN | OE | Y | CL = 15 pF | 5.3 | 7.1 | 1 | 6.5 | 8.6 | nS | |
CL = 50 pF | 6.7 | 9.9 | 1 | 8 | 11.9 |