SCLS924A May 2023 – November 2023 SN74LV1T125-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
TPD | A | Y | CL = 15 pF | 3.4 | 4.1 | 1 | 4.1 | 4.7 | nS | |
CL = 50 pF | 3.9 | 5.3 | 1 | 4.9 | 6.3 | |||||
TDIS | OE | Y | CL = 15 pF | 4 | 5.5 | 1 | 4.9 | 6.2 | nS | |
CL = 50 pF | 6.8 | 7.8 | 1 | 7.4 | 8.8 | nS | ||||
TEN | OE | Y | CL = 15 pF | 3 | 4.1 | 1 | 3.7 | 4.8 | nS | |
CL = 50 pF | 3.8 | 5.5 | 1 | 4.7 | 6.4 | nS |