SCLS926A May 2023 – November 2023 SN74LV1T126-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
TPD | A | Y | CL = 15 pF | 4.9 | 5.9 | 1 | 6 | 7.3 | nS | |
CL = 50 pF | 5.9 | 7.2 | 1 | 7.1 | 8.8 | |||||
TDIS | OE | Y | CL = 15 pF | 5.6 | 6.3 | 1 | 6.4 | 7.2 | nS | |
CL = 50 pF | 9.1 | 9.8 | 1 | 9.8 | 11.1 | |||||
TEN | OE | Y | CL = 15 pF | 4.1 | 5.6 | 1 | 5 | 6.8 | nS | |
CL = 50 pF | 5.1 | 7.5 | 1 | 6.2 | 8.9 |