SCLS945A July 2023 – January 2024 SN74LV1T32-Q1
PRODUCTION DATA
In this application, three 2-input OR gates are combined to produce a 4-input OR gate function as shown in Figure 8-1. Multiple SN74LV1T32-Q1 are used to directly control the Enable pin of a fan driver. The fan driver requires only one input signal to be HIGH before being enabled, and should be disabled in the event that all signals go LOW. The 4-input OR gate function combines the four individual overheat signals into a single active-high enable signal.