The SN74LV1T32 is a single 2-input OR gate with reduced input thresholds to support voltage translation applications.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LV1T32 | DBV (SOT-23, 5) | 2.9mm × 2.8mm | 2.9mm x 1.6mm |
DCK (SC70, 5) | 2.0mm × 2.1mm | 2.0mm × 1.25mm |