SCLS903B May 2022 – November 2023 SN74LV1T34-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
TPD | A | Y | CL = 15 pF | 3.4 | 4.1 | 1 | 4.1 | 4.7 | nS | |
CL = 50 pF | 3.9 | 5.3 | 1 | 4.9 | 6.3 |