SCES339F September 2000 – May 2024 SN74LV20A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV20A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A, B, C, or D | Y | CL = 15 pF | 3.7 | 5 | 1 | 6 | ns | |
tpd | A, B, C, or D | Y | CL = 50 pF | 4.8 | 7 | 1 | 8 |