Refer to the PDF data sheet for device specific package drawings
The ’LV221A devices are dual multivibrators designed for 2V to 5.5V VCC operation. Each multivibrator has a negative-transition-triggered (A) input and a positive-transition-triggered (B) input, either of which can be used as an inhibit input.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LV221A | DB (SSOP, 16) | 6.2mm × 7.8mm | 6.2mm × 5.3mm |
DGV (TVSOP, 16) | 3.6mm × 6.4mm | 3.6mm × 4.4mm | |
PW (TSSOP, 16) | 5.00mm × 6.4mm | 5.00mm × 4.40mm | |
NS (SOP, 16) | 10.2mm × 7.8mm | 10.3mm × 5.30mm | |
D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.90mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1 A | I | Channel 1 falling edge trigger input when 1B = H; Hold low for other input methods |
2 | 1B | I | Channel 1 rising edge trigger input when 1 A = L; Hold high for other input methods |
3 | 1 CLR | I | Channel 1 rising edge trigger when 1 A = L and 1B = H; Hold high for other input methods; Can cut pulse length short by driving low during output |
4 | 1 Q | O | Channel 1 inverted output |
5 | 2Q | O | Channel 2 output |
6 | 2Cext | — | Channel 2 external capacitor negative connection |
7 | 2Rext/Cext | — | Channel 2 external capacitor and resistor junction connection |
8 | GND | — | Ground |
9 | 2 A | I | Channel 2 falling edge trigger input when 2B = H; Hold low for other input methods |
10 | 2B | I | Channel 2 rising edge trigger input when 2 A = L; Hold high for other input methods |
11 | 2 CLR | I | Channel 2 rising edge trigger when 2 A = L and 2B = H; Hold high for other input methods; Can cut pulse length short by driving low during output |
12 | 2 Q | O | Channel 2 inverted output |
13 | 1Q | O | Channel 1 output |
14 | 1Cext | — | Channel 1 external capacitor negative connection |
15 | 1Rext/Cext | — | Channel 1 external capacitor and resistor junction connection |
16 | VCC | — | Power supply |