SCLS383R september 1997 – august 2023 SN74LV244A
PRODMIX
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A1 | 2 | I | Input |
1A2 | 4 | I | Input |
1A3 | 6 | I | Input |
1A4 | 8 | I | Input |
1 OE | 1 | I | Output enable |
1Y1 | 18 | O | Output |
1Y2 | 16 | O | Output |
1Y3 | 14 | O | Output |
1Y4 | 12 | O | Output |
2A1 | 11 | I | Input |
2A2 | 13 | I | Input |
2A3 | 15 | I | Input |
2A4 | 17 | I | Input |
2 OE | 19 | I | Output enable |
2Y1 | 9 | O | Output |
2Y2 | 7 | O | Output |
2Y3 | 5 | O | Output |
2Y4 | 3 | O | Output |
GND | 10 | — | Ground |
VCC | 20 | — | Power pin |
Thermal pad(2) |
— |
The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |