SCLS383R september 1997 – august 2023 SN74LV244A
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAP | 25°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A | Y | CL = 15 pF | 7.5 | 12.5 | 1 | 15 | ns | ||
CL = 50 pF | 9.5 | 15.3 | 1 | 18 | ||||||
ten | OE | Y | CL = 15 pF | 8.9 | 14.6 | 1 | 17 | ns | ||
CL = 50 pF | 10.8 | 17.8 | 1 | 21 | ||||||
tdis | OE | Y | CL = 15 pF | 9.1 | 14.1 | 1 | 16 | ns | ||
CL = 50 pF | 13.4 | 19.2 | 1 | 21 | ||||||
tsk(o) | CL = 50 pF | 2 | 2 | ns |