Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LV273A Octal D-Type Flip-Flops With Clear
1 Features
- Operation of 2-V to 5.5-V
VCC
- Maximum tpd of 10.5 ns
at 5 V
- Typical VOLP (output
ground bounce)
< 0.8 V at VCC = 3.3
V, TA = 25°C
- Typical VOHV (output
VOH undershoot)
> 2.3 V at
VCC = 3.3 V, TA = 25°C
- Ioff supports
partial-power-down mode operation
- Supports mixed-mode voltage
operation
on all ports
- Latch-up performance exceeds 250
mA
per JESD 17