SCLS399O april 1998 – august 2023 SN74LV273A
PRODMIX
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 55 | 95 | 45 | 45 | MHz | |||||
CL = 50 pF | 45 | 75 | 40 | 40 | |||||||
tpd | CLK | Q | CL = 15 pF | 10.4 | 18.3 | 1 | 20.5 | 1 | 22.5 | ns | |
tPHL | CLR | Q | 10.3 | 19 | 1 | 21 | 1 | 23 | ns | ||
tpd | CLK | Q | CL = 50 pF | 12.9 | 22.1 | 1 | 25 | 1 | 27 | ns | |
tPHL | CLR | Q | 13.1 | 22.8 | 1 | 25.5 | 1 | 27.5 | ns | ||
tsk(o) | 2 | 2 | ns |