SCLS399O april 1998 – august 2023 SN74LV273A
PRODMIX
The SN74LV273A is a low-drive CMOS device that can be used for a multitude of bus interface type applications where the data needs to be retained or latched. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs are tolerant to 5.5 V at any valid VCC. This feature makes it Ideal for translating down to the VCC level. Figure 9-2 shows the reduction in ringing compared to higher drive parts such as AC.