Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
Up translation:
The SN74LV2T74 contains two independent D-type positive-edge-triggered flip-flops. A low level at the preset (PRE) input sets the output high. A low level at the clear (CLR) input resets the output low. Preset and clear functions are asynchronous and not dependent on the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs (Q, Q) on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the input clock (CLK) signal. Following the hold-time interval, data at the data (D) input can be changed without affecting the levels at the outputs (Q, Q). The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LV2T74 | BQA (WQFN, 14) | 3 mm × 2.5 mm | 3 mm × 2.5 mm |
PW (TSSOP, 14) | 5 mm × 6.4 mm | 5 mm × 4.4 mm |
DATE | REVISION | NOTES |
---|---|---|
May 2023 | * | Initial Release |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1CLR | 1 | Input | Clear for channel 1, active low |
1D | 2 | Input | Data for channel 1 |
1CLK | 3 | Input | Clock for channel 1, rising edge triggered |
1PRE | 4 | Input | Preset for channel 1, active low |
1Q | 5 | Output | Output for channel 1 |
1Q | 6 | Output | Inverted output for channel 1 |
GND | 7 | — | Ground |
2Q | 8 | Output | Inverted output for channel 2 |
2Q | 9 | Output | Output for channel 2 |
2PRE | 10 | Input | Preset for channel 2, active low |
2CLK | 11 | Input | Clock for channel 2, rising edge triggered |
2D | 12 | Input | Data for channel 2 |
2CLR | 13 | Input | Clear for channel 2, active low |
VCC | 14 | — | Positive supply |
Thermal Pad(1) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply |