These quadruple 2-input positive-OR
gates are designed for 2-V to 5.5-V VCC operation.
Package Information
PART NUMBER |
PACKAGE1 |
PACKAGE SIZE2 |
SN74LV32A-Q1 |
PW (TSSOP, 14) |
5.00 mm × 6.4 mm |
(1) For all available packages, see the orderable addendum at the
end of the data sheet.
(2) The package size (length × width) is a nominal value and includes pins, where
applicable.