SCLS516D
july 2003 – august 2023
SN74LV32A-Q1
PRODUCTION DATA
1
1
Features
2
Description
3
Revision History
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics, VCC = 2.5 V ±0.2 V
5.7
Switching Characteristics, VCC = 3.3 V ±0.3 V
5.8
Switching Characteristics, VCC = 5 V ±0.5 V
5.9
Noise Characteristics
5.10
Operating Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Device Functional Modes
8
Device and Documentation Support
8.1
Documentation Support (Analog)
8.1.1
Related Documentation
8.2
Receiving Notification of Documentation Updates
8.3
Support Resources
8.4
Trademarks
8.5
Electrostatic Discharge Caution
8.6
Glossary
9
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
PW|14
MPDS360A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
scls516d_oa
scls516d_pm
5.8
Switching Characteristics, V
CC
= 5 V ±0.5 V
over recommended operating free-air temperature range, V
CC
= 5 V ±0.5 V (unless otherwise noted) (see
Load Circuit and Voltage Waveforms
)
PARAMETER
FROM (INPUT)
TO (OUTPUT)
LOAD CAPACITANCE
T
A
= 25°C
MIN
MAX
UNIT
MIN
TYP
MAX
t
pd
A or B
Y
C
L
= 50 pF
4.9
7.5
1
8.5
ns