SCLS385K September 1997 – December 2014 SN74LV32A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This quadruple 2-input positive-OR gate is designed for 2-V to 5.5-V VCC operation.
The SN74LV32A device performs the Boolean function in positive logic.
This part has low drive which produces slower rise and fall times that will reduce ringing on the output signal. The inputs and outputs are of high impedance when VCC = 0 V.
INPUTS | OUTPUT Y |
|
---|---|---|
A | B | |
H | X | H |
X | H | H |
L | L | L |