SCLS398I April 1998 – March 2023 SN74LV367A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The ’LV367A devices are hex buffers and line drivers designed for 2 V to 5.5 V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV367A | D (SOIC, 16) | 9 mm × 3.90 mm |
DGV (TVSOP ,16) | 3.60 mm × 4.40 mm | |
NS (SOP, 16) | 10.20 mm x 5.30 mm | |
PW (TSSOP, 16) | 5.00 mm x 4.40 mm |