SCLS398I April 1998 – March 2023 SN74LV367A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | SN74LV367A | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||
VOH | IOH = –50 µA | 2 V to 5.5 V | VCC – 0.1 | V | |||
IOH = –2 mA | 2.3 V | 2 | |||||
IOH = –8 mA | 3 V | 2.48 | |||||
IOH = –16 mA | 4.5 | 3.8 | |||||
VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | V | |||
IOL = 2 mA | 2.3 V | 0.4 | |||||
IOL = 8 mA | 3 V | 0.44 | |||||
IOL = 16 mA | 4.5 V | 0.55 | |||||
II | VI= 5.5 V or GND | 0 to 5.5 V | ±1 | µA | |||
IOZ | VO = VCC or GND | 5.5 V | ±5 | µA | |||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | µA | ||
Ioff | VO= or VO = 0 to 5.5 V | 0 | 5 | µA | |||
Ci | VI = VCC or GND | 3.3 V | 3 | pF | |||
CO | VI = VCC or GND | 3.3 V | 5.2 | pF |