SCLS398I April 1998 – March 2023 SN74LV367A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74LV367A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 6.4 | 12.7 | 1 | 16 | ns | |
ten | OE | Y | 6.9 | 14.9 | 1 | 20 | |||
tdis | OE | Y | 6.4 | 14.9 | 1 | 20 | |||
tpd | A | Y | CL = 50 pF | 8.6 | 17.5 | 1 | 21 | ns | |
ten | OE | Y | 9.4 | 19.7 | 1 | 25 | |||
tdis | OE | Y | 10.1 | 19.7 | 1 | 25 | |||
tsk(o) | 2 | 2 |