SCLS398I April 1998 – March 2023 SN74LV367A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.3 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.3 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 3 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |