SCLS398I April 1998 – March 2023 SN74LV367A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74LV367A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 4.7 | 8.3 | 1 | 10 | ns | |
ten | OE | Y | 5.1 | 10.5 | 1 | 12.5 | |||
tdis | OE | Y | 4.9 | 10.5 | 1 | 12.5 | |||
tpd | A | Y | CL = 50 pF | 6.2 | 11.8 | 1 | 13.5 | ns | |
ten | OE | Y | 6.8 | 14 | 1 | 16 | |||
tdis | OE | Y | 7.3 | 13.6 | 1 | 15.5 | |||
tsk(o) | 1.5 | 1.5 |