SCLS398I April 1998 – March 2023 SN74LV367A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74LV367A | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 3.6 | 5.9 | 1 | 7 | ns | |
ten | OE | Y | 3.8 | 7.2 | 1 | 8.5 | |||
tdis | OE | Y | 2.6 | 7.2 | 0 | 8.5 | |||
tpd | A | Y | CL = 50 pF | 4.5 | 7.9 | 1 | 9 | ns | |
ten | OE | Y | 4.9 | 9.2 | 1 | 10.5 | |||
tdis | OE | Y | 4.5 | 9.2 | 0 | 10.5 | |||
tsk(o) | 1 | 1 |