SCLS586D June 2004 – March 2023 SN74LV373A-Q1
PRODMIX
The SN74LV373A-Q1 device is an octal transparent D-type latch designed for 2 V to 5.5 V VCC operation. While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV373A-Q1 | PW (TSSOP, 20) | 6.50 mm × 4.40 mm |