SCLS408L May 1998 – March 2023 SN74LV374A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | −0.5 | 7 | V | |
VI | Input voltage(2) | −0.5 | 7 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state (2) | −0.5 | 7 | V | |
VO | Output voltage(2)(3) | −0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | (VI < 0) | –20 | mA | |
IOK | Output clamp current | (VO < 0) | –50 | mA | |
IO | Continuous output current | (VO = 0 to VCC) | ±35 | mA | |
Continuous current through VCC or GND | ±70 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |