SCLS408L May 1998 – March 2023 SN74LV374A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV374A –40°C to +85°C |
SN74LV374A –40°C to +125°C |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 80(1) | 150(1) | 70 | 70 | MHz | |||||
CL = 50 pF | 55 | 110 | 50 | 50 | |||||||
tpd | CLK | Q | CL = 15 pF | 6.8(1) | 12.7(1) | 1 | 15 | 1 | 16 | ns | |
ten | OE | Q | 6.3(1) | 11(1) | 1 | 13 | 1 | 14 | |||
tdis | OE | Q | 4.7(1) | 10.5(1) | 1 | 12.5 | 1 | 13.5 | |||
tpd | CLK | Q | CL = 50 pF | 8.3 | 16.2 | 1 | 18.5 | 1 | 19.5 | ns | |
ten | OE | Q | 7.7 | 14.5 | 1 | 16.5 | 1 | 17.5 | |||
tdis | OE | Q | 5.9 | 14 | 1 | 16 | 1 | 17 | |||
tsk(o) | 1.5 | 1.5 |