SCLS408L May 1998 – March 2023 SN74LV374A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |||
---|---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | Outputs enabled | CL = 50 pF, | f = 10 MHz | 3.3 V | 21.1 | pF |
5 V | 22.8 |