SCLS408L May 1998 – March 2023 SN74LV374A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | SN74LV374A –40°C to +85°C |
SN74LV374A –40°C to +125°C |
UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||
VCC = 2.5 V ± 0.2 V | ||||||||
tw | Pulse duration, CLK high or low | 6 | 7 | 7 | ns | |||
tsu | Setup time, data before CLK↑ | 5 | 5.5 | 6 | ns | |||
th | Hold time, data after CLK↑ | 2.5 | 2.5 | 3 | ns | |||
VCC = 3.3 V ± 0.3 V | ||||||||
tw | Pulse duration, CLK high or low | 5 | 5.5 | 5.5 | ns | |||
tsu | Setup time, data before CLK↑ | 4.5 | 4.5 | 5 | ns | |||
th | Hold time, data after CLK↑ | 2 | 2 | 2.5 | ns | |||
VCC = 5 V ± 0.5 V | ||||||||
tw | Pulse duration, CLK high or low | 5 | 5 | 5 | ns | |||
tsu | Setup time, data before CLK↑ | 3 | 3 | 3.5 | ns | |||
th | Hold time, data after CLK↑ | 2 | 2 | 2.5 | ns |