SCLS408L May 1998 – March 2023 SN74LV374A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | SN74LV374A –40°C to +85°C |
SN74LV374A –40°C to +125°C |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
VOH | IOH = −50 µA | 2 V to 5.5 V | VCC−0.1 | VCC−0.1 | V | ||||
IOH = −2 mA | 2.3 V | 2 | 2 | ||||||
IOH = –8 mA | 3 V | 2.48 | 2.48 | ||||||
IOH = −16 mA | 4.5 V | 3.8 | 3.8 | ||||||
VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | 0.1 | V | ||||
IOL = 2 mA | 2.3 V | 0.4 | 0.4 | ||||||
IOL = 8 mA | 3 V | 0.44 | 0.44 | ||||||
IOL = 16 mA | 4.5 V | 0.55 | 0.55 | ||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | ±1 | µA | ||||
IOZ | VO = VCC or GND | 5.5 V | ±5 | ±5 | µA | ||||
ICC | VI = VCC or GND , IO = 0 | 5.5 V | 20 | 20 | µA | ||||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | µA | ||||
Ci | VI = VCC or GND | 3.3 V | 2.9 | 2.9 | pF |