SCLS408L May 1998 – March 2023 SN74LV374A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV374A –40°C to +85°C |
SN74LV374A –40°C to +125°C |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 130(1) | 205(1) | 110 | 110 | MHz | |||||
CL = 50 pF | 85 | 1705 | 75 | 75 | |||||||
tpd | CLK | Q | CL = 15 pF | 4.9(1) | 8.1(1) | 1 | 9.5 | 1 | 10.5 | ns | |
ten | OE | Q | 4.6(1) | 7.6(1) | 1 | 9 | 1 | 10 | |||
tdis | OE | Q | 3.4(1) | 6.8(1) | 1 | 8 | 1 | 9 | |||
tpd | CLK | Q | CL = 50 pF | 5.9 | 10.1 | 1 | 11.5 | 1 | 12.5 | ns | |
ten | OE | Q | 5.5 | 9.6 | 1 | 11 | 1 | 12 | |||
tdis | OE | Q | 4 | 8.8 | 1 | 10 | 1 | 11 | |||
tsk(o) | 1 | 1 |