SCLS408L May 1998 – March 2023 SN74LV374A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | SN74LV374A | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.6 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | −0.5 | −0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 2.9 | 2.9 | V | |
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |