SCLS515D July 2003 – March 2023 SN74LV393A-Q1
PRODMIX
The 'LV393A devices contain eight flip-flops and additional gating to implement two individual 4-bit counters in a single package. These devices are designed for 2 V to 5.5 V VCC operation.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74LV393A-Q1 | PW (TSSOP, 14) | 5 mm x 4.4 mm |