SCLS948 august 2023 SN74LV393B-EP
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2 | 5.5 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | V | |
VCC = 2.3 V to 5.5 V | VCC × 0.7 | ||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | V | |
VCC = 2.3 V to 5.5 V | VCC × 0.3 | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 2 V | –50 | µA | |
VCC = 2.3 V to 2.7 V | –2 | mA | |||
VCC = 3 V to 3.6 V | –6 | ||||
VCC = 4.5 V to 5.5 V | –12 | ||||
IOL | Low-level output current | VCC = 2 V | 50 | µA | |
VCC = 2.3 V to 2.7 V | 2 | mA | |||
VCC = 3 V to 3.6 V | 6 | ||||
VCC = 4.5 V to 5.5 V | 12 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 2.3 V to 2.7 V | 200 | ns/V | |
VCC = 3 V to 3.6 V | 100 | ||||
VCC = 4.5 V to 5.5 V | 20 | ||||
TA | Operating free-air temperature | –55 | 125 | °C |