SCLS948 august 2023 SN74LV393B-EP
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | TA = 25°C | -55ºC to 125ºC | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 50 pF | 85 | 150 | 75 | MHz | ||||
tpd | CLK | QA | CL = 50 pF | 4.9 | 10.5 | 1 | 12 | ns | |
QB | 5.6 | 11.8 | 1 | 13.5 | |||||
QC | 6.2 | 13.2 | 1 | 15 | |||||
QD | 6.6 | 14.5 | 1 | 16.5 | |||||
tPHL | CLR | Qn | 5.2 | 10.1 | 1 | 11.5 |