Refer to the PDF data sheet for device specific package drawings
The ’LV4040A devices are 12-bit asynchronous binary counters with the outputs of all stages available externally.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LV4040A | N (PDIP, 16) | 19.3mm x 9.4mm | 19.3mm x 6.35mm |
D (SOIC, 16) | 9.9mm x 6mm | 9.9mm x 3.9mm | |
NS (SOP, 16) | 10.2mm x 7.8mm | 10.2mm x 5.3mm | |
DB (SSOP, 16) | 6.2mm x 7.8mm | 6.2mm x 5.3mm | |
PW (TSSOP, 16) | 5mm x 6.4mm | 5mm x 4.4mm | |
DGV (TVSOP, 16) | 3.6mm x 6.4mm | 3.6mm x 4.4mm | |
RGY (VQFN, 16) | 4mm x 3.5mm | 4mm x 3.5mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
QL | 1 | O | QL output |
QF | 2 | O | QF output |
QE | 3 | O | QE output |
QG | 4 | O | QG output |
QD | 5 | O | QD output |
QC | 6 | O | QC output |
QB | 7 | O | QB output |
GND | 8 | - | Ground |
QA | 9 | O | QA output |
CLK | 10 | I | Clock, falling edge triggered |
CLR | 11 | I | Clear, active high |
QI | 12 | O | QI output |
QH | 13 | O | QH output |
QJ | 14 | O | QJ output |
QK | 15 | O | QK output |
VCC | 16 | - | Positive supply |