SCES226K April 1999 – September 2024 SN74LV4040A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25℃ | SN74LV4040A | UNIT | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||||||||||||||||||
fmax | CL = 15 pF | 751 | 1601 | 75 | MHz | |||||||||||||||||||||
CL = 50 pF | 55 | 130 | 50 | |||||||||||||||||||||||
tPLH | CLK | QA | CL = 15 pF | 6.11 | 11.91 | 1 | 14 | ns | ||||||||||||||||||
tPHL | 6.11 | 11.91 | 1 | 14 | ns | |||||||||||||||||||||
tPHL | CLR | Any Q | CL = 15 pF | 7.11 | 12.81 | 1 | 15 | ns | ||||||||||||||||||
tPLH | CLK | QA | CL = 50 pF | 7.5 | 15.4 | 1 | 17.5 | ns | ||||||||||||||||||
tPHL | 7.5 | 15.4 | 1 | 17.5 | ns | |||||||||||||||||||||
tPHL | CLR | Any Q | CL = 50 pF | 9 | 16.3 | 1 | 18.5 | ns | ||||||||||||||||||
∆tpd | Qn | Qn+1 | CL = 50 pF | 1.2 | 4.4 | 5 | ns |