SCES226K April 1999 – September 2024 SN74LV4040A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25℃ | SN74LV4040A | UNIT | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||||||||||||||||||
fmax | CL = 15 pF | 1501 | 2351 | 125 | MHz | |||||||||||||||||||||
CL = 50 pF | 95 | 185 | 80 | |||||||||||||||||||||||
tPLH | CLK | QA | CL = 15 pF | 4.21 | 7.31 | 1 | 8.5 | ns | ||||||||||||||||||
tPHL | 4.21 | 7.31 | 1 | 8.5 | ns | |||||||||||||||||||||
tPHL | CLR | Any Q | CL = 15 pF | 5.31 | 8.61 | 1 | 10 | ns | ||||||||||||||||||
tPLH | CLK | QA | CL = 50 pF | 5.3 | 9.3 | 1 | 10.5 | ns | ||||||||||||||||||
tPHL | 5.3 | 9.3 | 1 | 10.5 | ns | |||||||||||||||||||||
tPHL | CLR | Any Q | CL = 50 pF | 6.8 | 10.6 | 1 | 12 | ns | ||||||||||||||||||
∆tpd | Qn | Qn+1 | CL = 50 pF | 0.8 | 3.1 | 3.5 | ns |