SCES226K April 1999 – September 2024 SN74LV4040A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF, | f = 10 MHz | 3.3 V | 11.9 | pF | |||||||||
5 V | 13.1 |