SCLS520H August 2003 – October 2024 SN74LV4051A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device contains one 8-channel multiplexer for use in a variety of applications, and can also be configured as demultiplexer by using the COM pin as an input and the Yx pins as outputs. This device is qualified for automotive applications and has an extended temperature range of –40°C to 125°C (maximum depends on package type).