SCLS520H August 2003 – October 2024 SN74LV4051A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Designing with the SN74LV4051A-Q1 device requires a stable input voltage between 2 V (see Recommended Operating Conditions for details) and 5.5V. Another important design consideration are the characteristics of the signal being multiplexed—ensure no important information is lost due to timing or incompatibility with this device.