SCLS428K May 1999 – September 2024 SN74LV4051A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LV4051A device is an 8-channel analog multiplexer. A multiplexer is used when several signals must share the same device or resource. This device allows for the selection of one of these signals at a time for analysis or propagation.