SCLS469J March 2003 – October 2024 SN74LV4052A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device contains 2 separate 4-channel multiplexers for use in a variety of applications. The 4-channel multiplexers can also be configured as demultiplexers by using the COM pins as inputs and the 1Yx or 2Yx pins as outputs. This device is qualified for automotive applications and has an extended temperature range of -40°C to 125°C (maximum depends on package type).