SCLS469J March 2003 – October 2024 SN74LV4052A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
tPLH tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 50 pF | 25°C | 1.5 | 6 | ns | |
–40°C to 85°C | 8 | ||||||||
–40°C to 125°C | 10 | ||||||||
tPZH tPZL |
Enable delay time | INH | COM or Yn | CL = 50 pF | 25°C | 4 | 14 | ns | |
–40°C to 85°C | 18 | ||||||||
–40°C to 125°C | 18 | ||||||||
tPHZ tPLZ |
Disable delay time | INH | COM or Yn | CL = 50 pF | 25°C | 6.2 | 14 | ns | |
–40°C to 85°C | 18 | ||||||||
–40°C to 125°C | 18 |