SCLS429N May 1999 – September 2024 SN74LV4052A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Designing with the SNx4LV4052A device requires a stable input voltage between 2V and 5.5V (see Recommended Operating Conditions for details). Another important design consideration are the characteristics of the signal being multiplexed—ensure no important information is lost due to timing or incompatibility with this device.