SCLS521F August 2003 – October 2024 SN74LV4053A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This triple 2-channel CMOS analog multiplexer/demultiplexer is designed for 1.65V to 5.5V VCC operation.
The SN74LV4053A-Q1 handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5V (peak) to be transmitted in either direction.
Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
SN74LV4053A-Q1 | PW (TSSOP, 16) | 5mm × 6.4mm |
DYY (SOT-23-THIN, 16) | 4.2mm x 3.26mm |