SCLS430M May 1999 – September 2024 SN74LV4053A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In general, it is best to keep signal lines as short and as straight as possible. Incorporation of microstrip or stripline techniques is also recommended when signal lines are greater than 1 inch in length. These traces must be designed with a characteristic impedance of either 50Ω or 75Ω, as required by the application. Be careful when placing this device too close to high voltage switching components, as they may cause interference.