SCLS430M May 1999 – September 2024 SN74LV4053A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(2) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
2Y1 | 1 | I(1) | Input to mux 2 |
2Y0 | 2 | I(1) | Input to mux 2 |
3Y1 | 3 | I(1) | Input to mux 3 |
3-COM | 4 | O(1) | Output of mux 3 |
3Y0 | 5 | I(1) | Input to mux 3 |
INH | 6 | I | Enables the outputs of the device. Logic low level with turn the outputs on, high level will turn them off. |
GND | 7 | - | Ground |
GND | 8 | - | Ground |
C | 9 | I | Selector line for outputs (see Section 7.2 for specific information) |
B | 10 | I | Selector line for outputs (see Section 7.2 for specific information) |
A | 11 | I | Selector line for outputs (see Section 7.2 for specific information) |
1Y0 | 12 | I(1) | Input to mux 1 |
1Y1 | 13 | I(1) | Input to mux 1 |
1-COM | 14 | O(1) | Output of mux 1 |
2-COM | 15 | O(1) | Output of mux 2 |
VCC | 16 | I | Device power input |